Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Standard bevel gears type B ratio 1:1 - Standard bevel gears type B, straight geared 90°, 20° pressure angle, ratio 1:1
Bill of material
Standard bevel gears type B ratio 1:1 KETTEN FUCHS Product no. 420-010-130B
CNSORDERNO
Order number
420-010-130B
M
Modul
1.0
Z
Number of Teeth
30
DE
Dimensions
31.40 mm
DP
Dimensions
30.0 mm
A
Dimensions
16.0 mm
F
Dimensions
6.4 mm
DN
Dimensions
20.3 mm
D1
Dimensions
5.0 mm
DM
Dimensions
26.00 mm
LM
Dimensions
8.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices